S40AW6M12100

12mm Outside Diameter, 1000mm Long, 6061-T6 Hard Anodized Aluminum Shaft
Qty Range Price/Unit Ships Within
1 - 9 $54.76 4 wks
10 - 24 $52 4 wks
25 - 49 $50.52 4 wks
50 - 99 $48.99 6 wks
100+ Request for Quote
$54.76

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hard Anodized, Rc 60
Finish 0.5MAX μm
Inside Diameter 0 mm
Length 1000 mm
Material Aluminum 6061-T6
Shaft Dia. (mm) 12 mm
Shaft Type SOLID
Straightness DIN 1798

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team