S40AW6M10100

10mm Outside Diameter, 1000mm Long, 6061-T6 Hard Anodized Aluminum Shaft
Qty Range Price/Unit Ships Within
1 - 9 $47.54 4 wks
10 - 24 $45.01 4 wks
25 - 49 $43.61 4 wks
50 - 99 $42.27 6 wks
100+ Request for Quote
$47.54

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hard Anodized, Rc 60
Finish 0.5MAX μm
Inside Diameter 0 mm
Length 1000 mm
Material Aluminum 6061-T6
Shaft Dia. (mm) 10 mm
Shaft Type SOLID
Straightness DIN 1798

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team