S40AW6M10050

10mm Outside Diameter, 500mm Long, 6061-T6 Hard Anodized Aluminum Shaft
Qty Range Price/Unit Ships Within
1 - 9 $24.21 4 wks
10 - 24 $22.59 4 wks
25 - 49 $21.65 4 wks
50 - 99 $20.91 6 wks
100+ Request for Quote
$24.21

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hard Anodized, Rc 60
Finish 0.5MAX μm
Inside Diameter 0 mm
Length 500 mm
Material Aluminum 6061-T6
Shaft Dia. (mm) 10 mm
Shaft Type SOLID
Straightness DIN 1798

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team