S4012Y-US2-19
.18725" (+.000/-.0001) Dia., 2.375" Long, 303 Stainless Steel Shaft
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.75 | 12 wks |
25 - 99 | $6.77 | 12 wks |
100 - 249 | $6.19 | 12 wks |
250 - 999 | $5.83 | 12 wks |
1000+ | Request for Quote |
$7.75
Availability: 37 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | UnHardened |
---|---|
Finish (microinch) | 8 Microinch |
Length | 2.375 Inch |
Shaft Dia. | 0.1872 Inch |
Shaft Dia. Tolerance | (+.000/-.0001) Inch |
Straightness | 0.0002 in / in |