S4008Y-US1-19

.12475" (+.000/-.0001) Dia., 2.375" Long, 303 Stainless Steel Shaft
Qty Range Price/Unit Ships Within
1 - 24 $7.39 4 wks
25 - 99 $6.45 4 wks
100 - 249 $5.89 4 wks
250 - 999 $5.53 4 wks
1000+ Request for Quote
$7.39

Availability: 43 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition UnHardened
Finish (microinch) 8 Microinch
Length 2.375 Inch
Material 303 Stainless Steel
Shaft Dia. 0.1247 Inch
Shaft Dia. Tolerance (+.000/-.0001) Inch
Straightness 0.0002 in / in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team