S3900Y-C136

Precision Synchro Locking Clamp
Qty Range Price/Unit Ships Within
1 - 49 $20.83 6 wks
50 - 99 $20.57 6 wks
100 - 249 $19.71 6 wks
250 - 499 $18.68 6 wks
500+ Request for Quote
$20.83

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Depth 0.19
Height 0.25
Hole Size 0.156
Material 416 Stainless Steel
Overall Length 0.9375
Screw Size #2-56

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team