S3818Y-C135

Bu-Ord size 18 Gearhead Attaching Clamp
Qty Range Price/Unit Ships Within
1 - 49 $43.56 8 wks
50 - 99 $37.83 8 wks
100 - 249 $35.2 8 wks
250 - 499 $34.12 8 wks
500+ Request for Quote
$43.56

Availability: 107 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Cap Screw Size #4-40
Material 300 Series Stainless Steel, .025 thick
Max. Diameter (Inch) 1.830 Inch
Max. Width (Inch) 0.227 Inch
Screw Gap 0.125 Inch
Size Number 18

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team