S3815Y-C134
Bu-Ord size 15 Gearhead Attaching Clamp, Material: 300 Series Stainless Steel, .025" thick.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $33.49 | 12 wks |
50 - 99 | $32.21 | 12 wks |
100 - 249 | $30.77 | 12 wks |
250 - 499 | $29.08 | 12 wks |
500+ | Request for Quote |
$33.49
Availability: 78 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cap Screw Size | #4-40 |
---|---|
Material | 300 Series Stainless Steel, .025 thick |
Max. Diameter (Inch) | 1.505 Inch |
Max. Width (Inch) | 0.230 Inch |
Screw Gap | 0.078 Inch |
Size Number | 15 |