S3808Y-C132
Bu-Ord size 8 Gearhead Attaching Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $9.64 | 12 wks |
50 - 99 | $9.27 | 12 wks |
100 - 249 | $8.79 | 12 wks |
250 - 499 | $8.28 | 12 wks |
500+ | Request for Quote |
$9.64
Availability: 100 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cap Screw Size | #2-56 |
---|---|
Material | 300 Series Stainless Steel, .018 thick |
Max. Diameter (Inch) | 0.818 Inch |
Max. Width (Inch) | 0.23 Inch |
Screw Gap | 0.0625 Inch |
Size Number | 8 |
Substitute Part | S3808Y-C132P |