S3701Y-J112

0.438" Bore, Commercial tolerance clamp
Qty Range Price/Unit Ships Within
1 - 24 $12.71 6 wks
25 - 49 $12.39 6 wks
50 - 99 $10.9 6 wks
100 - 249 $9.44 6 wks
250+ Request for Quote
$12.71

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 Pc/Not Balanced
Clamp Inside Dia. 0.438
Clearance Radius 0.5938
Height 0.7813
Material / Finish Carbon Steel / Cad.
Quality Class Commercial Tolerance
Set Screw Size #6-32
Thickness 0.25
Width 0.625
Substitute Part S3701Y-C112

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team