S3701Y-J111
0.376" Bore, Commercial tolerance clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.75 | 10 wks |
25 - 49 | $13.44 | 10 wks |
50 - 99 | $11.84 | 10 wks |
100 - 249 | $10.22 | 10 wks |
250+ | Request for Quote |
$13.75
Availability: 15 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 Pc/Not Balanced |
---|---|
Clamp Inside Dia. | 0.376 |
Clearance Radius | 0.5156 |
Height | 0.6563 |
Material / Finish | Carbon Steel / Cad. |
Quality Class | Commercial Tolerance |
Set Screw Size | #6-32 |
Thickness | 0.25 |
Width | 0.5 |
Substitute Part | S3701Y-C111 |