S3701Y-J110X

0.313" Bore, Commercial tolerance clamp
Qty Range Price/Unit Ships Within
1 - 24 $13.82 6 wks
25 - 49 $12.85 6 wks
50 - 99 $11.13 6 wks
100 - 249 $9.45 6 wks
250+ Request for Quote
$13.82

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 Pc/Not Balanced
Clamp Inside Dia. 0.313
Clearance Radius 0.4688
Height 0.5938
Material / Finish 416 Stainless(Rc 38-45)
Quality Class Commercial Tolerance
Set Screw Size #6-32
Thickness 0.25
Width 0.437
Substitute Part S3701Y-C110X

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team