S3701Y-C121

0.376" Bore,Precision tolerance clamp
Qty Range Price/Unit Ships Within
1 - 24 $18.90 6 wks
25 - 49 $14.13 6 wks
50 - 99 $12.14 6 wks
100 - 249 $10.47 6 wks
250+ Request for Quote
$18.90

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 Pc/Not Balanced
Clamp Inside Dia. 0.376
Clearance Radius 0.4375
Height 0.6563
Material / Finish Carbon Steel / Zinc
Quality Class Precision Tolerance
Set Screw Size #2-56
Thickness 0.14
Width 0.5
Substitute Part S3701Y-J121

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team