S3701Y-C120S

0.313" Bore,Precision tolerance clamp
Qty Range Price/Unit Ships Within
1 - 24 $16.98 6 wks
25 - 49 $12.29 6 wks
50 - 99 $10.44 6 wks
100 - 249 $8.88 6 wks
250+ Request for Quote
$16.98

Availability: 11 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 Pc/Not Balanced
Clamp Inside Dia. 0.313
Clearance Radius 0.3906
Height 0.5938
Material / Finish STAINLESS ST./None
Quality Class Precision Tolerance
Set Screw Size #2-56
Thickness 0.14
Width 0.437
Substitute Part S3701Y-J120S

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team