S3701Y-C109S

0.251" Bore,Precision tolerance clamp
Qty Range Price/Unit Ships Within
1 - 24 $15.96 6 wks
25 - 49 $11.69 6 wks
50 - 99 $9.97 6 wks
100 - 249 $8.52 6 wks
250+ Request for Quote
$15.96

Availability: 18 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 Pc/Not Balanced
Clamp Inside Dia. 0.251
Clearance Radius 0.4531
Height 0.5625
Material / Finish STAINLESS ST./None
Quality Class Precision Tolerance
Set Screw Size #6-32
Thickness 0.25
Width 0.375
Substitute Part S3701Y-J109S

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team