S3701Y-C108X
0.188" Bore,Precision tolerance clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $21.27 | 12 wks |
25 - 49 | $15.13 | 12 wks |
50 - 99 | $12.78 | 12 wks |
100 - 249 | $10.77 | 12 wks |
250+ | Request for Quote |
$21.27
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 Pc/Not Balanced |
---|---|
Clamp Inside Dia. | 0.188 |
Clearance Radius | 0.375 |
Height | 0.4688 |
Material / Finish | 416 Stainless(Rc 38-45) |
Quality Class | Precision Tolerance |
Set Screw Size | #6-32 |
Thickness | 0.25 |
Width | 0.312 |
Substitute Part | S3701Y-J108X |