S3701Y-C108

0.188" Bore,Precision tolerance clamp
Qty Range Price/Unit Ships Within
1 - 24 $55.05 4 wks
25 - 49 $39.33 4 wks
50 - 99 $29.18 6 wks
100 - 249 $20.57 6 wks
250+ Request for Quote
$55.05

Availability: 43 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 Pc/Not Balanced
Clamp Inside Dia. 0.188
Clearance Radius 0.375
Height 0.4688
Material / Finish Carbon Steel / Zinc
Quality Class Precision Tolerance
Set Screw Size #6-32
Thickness 0.25
Width 0.312
Substitute Part S3701Y-J108

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team