S3700Y-J117S

0.438" Bore, Commercial tolerance clamp
Qty Range Price/Unit Ships Within
1 - 24 $10.96 6 wks
25 - 49 $8.34 6 wks
50 - 99 $7.19 6 wks
100 - 249 $6.25 6 wks
250+ Request for Quote
$10.96

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 Pc/Not Balanced
Clamp Inside Dia. 0.438
Clearance Radius 0.5625
Height 0.7813
Material / Finish STAINLESS ST./None
Quality Class Commercial Tolerance
Set Screw Size #2-56
Thickness 0.14
Width 0.625
Substitute Part S3700Y-C117S

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team