S3700Y-J114

0.251" Bore, Commercial tolerance clamp
Qty Range Price/Unit Ships Within
1 - 24 $13.70 6 wks
25 - 49 $9.82 6 wks
50 - 99 $8.31 6 wks
100 - 249 $7.04 6 wks
250+ Request for Quote
$13.70

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 Pc/Not Balanced
Clamp Inside Dia. 0.251
Clearance Radius 0.3906
Height 0.5
Material / Finish Carbon Steel / Cad.
Quality Class Commercial Tolerance
Set Screw Size #2-56
Thickness 0.14
Width 0.375
Substitute Part S3700Y-C114

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team