S3700Y-J113S
0.188" Bore, Commercial tolerance clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.27 | 6 wks |
25 - 49 | $8.25 | 6 wks |
50 - 99 | $7.02 | 6 wks |
100 - 249 | $6.01 | 6 wks |
250+ | Request for Quote |
$11.27
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 Pc/Not Balanced |
---|---|
Clamp Inside Dia. | 0.188 |
Clearance Radius | 0.3438 |
Height | 0.4688 |
Material / Finish | STAINLESS ST./None |
Quality Class | Commercial Tolerance |
Set Screw Size | #2-56 |
Thickness | 0.14 |
Width | 0.312 |
Substitute Part | S3700Y-C113S |