S3700Y-C143-4S
0.313" Bore,Precision tolerance clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.41 | 6 wks |
25 - 49 | $13.01 | 6 wks |
50 - 99 | $11.17 | 6 wks |
100 - 249 | $9.65 | 8 wks |
250+ | Request for Quote |
$17.41
Availability: 50 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 Pc/Not Balanced |
---|---|
Clamp Inside Dia. | 0.313 |
Clearance Radius | 0.5 |
Height | 0.5938 |
Material / Finish | STAINLESS ST./None |
Quality Class | Precision Tolerance |
Set Screw Size | #6-32 |
Thickness | 0.25 |
Width | 0.437 |
Substitute Part | S3700Y-J143-4S |