S3700Y-C143-3X

0.251" Bore,Precision tolerance clamp
Qty Range Price/Unit Ships Within
1 - 24 $21.32 6 wks
25 - 49 $15.34 6 wks
50 - 99 $13 6 wks
100 - 249 $11.03 8 wks
250+ Request for Quote
$21.32

Availability: 23 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 Pc/Not Balanced
Clamp Inside Dia. 0.251
Clearance Radius 0.4844
Height 0.5625
Material / Finish 416 Stainless(Rc 38-45)
Quality Class Precision Tolerance
Set Screw Size #6-32
Thickness 0.25
Width 0.375
Substitute Part S3700Y-J143-3X

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team