S3700Y-C143-3S

0.251" Bore,Precision tolerance clamp
Qty Range Price/Unit Ships Within
1 - 24 $20.28 6 wks
25 - 49 $14.67 6 wks
50 - 99 $12.45 6 wks
100 - 249 $10.61 8 wks
250+ Request for Quote
$20.28

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 Pc/Not Balanced
Clamp Inside Dia. 0.251
Clearance Radius 0.4844
Height 0.5625
Material / Finish STAINLESS ST./None
Quality Class Precision Tolerance
Set Screw Size #6-32
Thickness 0.25
Width 0.375
Substitute Part S3700Y-J143-3S

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team