S3700Y-C116
0.376" Bore,Precision tolerance clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.77 | 12 wks |
25 - 49 | $11.92 | 12 wks |
50 - 99 | $10.06 | 12 wks |
100 - 249 | $8.49 | 12 wks |
250+ | Request for Quote |
$16.77
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 Pc/Not Balanced |
---|---|
Clamp Inside Dia. | 0.376 |
Clearance Radius | 0.4688 |
Height | 0.6563 |
Material / Finish | Carbon Steel / Zinc |
Quality Class | Precision Tolerance |
Set Screw Size | #2-56 |
Thickness | 0.14 |
Width | 0.5 |
Substitute Part | S3700Y-J116 |