S3600Y-J131
0.0995" Bore, Commercial Tolerance Clamp
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $11.45 | 12 wks |
| 25 - 49 | $8.76 | 12 wks |
| 50 - 99 | $7.57 | 12 wks |
| 100 - 249 | $6.61 | 12 wks |
| 250+ | Request for Quote |
$11.45
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Clamp Construction | 1 PC / Not Balanced |
|---|---|
| Clamp Inside Dia. | 0.0995 |
| Clearance Radius | 0.312 |
| Material / Finish | 303 Stainless/None |
| Outside Dia. / Set Screw | 1/8 /#2-56 |
| Quality Class | Commercial Tolerance |
| Thickness | 0.125 |
| Substitute Part | S3600Y-C131 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities