S3600Y-J126
0.313" Bore, Precision Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.40 | 6 wks |
25 - 49 | $6.56 | 6 wks |
50 - 99 | $5.7 | 6 wks |
100 - 249 | $5.01 | 6 wks |
250+ | Request for Quote |
$8.40
Availability: 37 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 PC / Not Balanced |
---|---|
Clamp Inside Dia. | 0.313 |
Clearance Radius | 0.5 |
Material / Finish | 303 Stainless/None |
Outside Dia. / Set Screw | 1/4 /#6-32 |
Quality Class | Precision Tolerance |
Thickness | 0.25 |
Substitute Part | S3600Y-C126 |