S3600Y-C124
0.188" Bore, Precision Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.36 | 12 wks |
25 - 49 | $8.72 | 12 wks |
50 - 99 | $7.56 | 12 wks |
100 - 249 | $6.61 | 12 wks |
250+ | Request for Quote |
$11.36
Availability: 21 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 PC / Not Balanced |
---|---|
Clamp Inside Dia. | 0.188 |
Clearance Radius | 0.375 |
Material / Finish | 303 Stainless/None |
Outside Dia. / Set Screw | 1/4 /#4-40 |
Quality Class | Precision Tolerance |
Thickness | 0.25 |
Substitute Part | S3600Y-J124 |