S35SFXM0243071
Size 2 Coupling Hub. Each Coupling Require Two(2) Hubs, two((2) Bushings and one(1) Bellow per Ass'y
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $64.21 | 8 wks |
10 - 24 | $61.63 | 8 wks |
25+ | $59.94 | 8 wks |
$64.21
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp I.D. | 43 mm |
---|---|
Clamp Material | Aluminum |
Clamp O.D. (D) | 71 mm |
Clamp Style | Clamp Type |
Clamp Width ( l ) | 17 mm |
Coupling Ass,y Width (L) | 72 mm |
Coupling Size | 2 |
Substitute Part | S35SFX-02169279 |