S35SFXM0131055

Size 1 Coupling Hub. Each Coupling Require Two(2) Hubs, two((2) Bushings and one(1) Bellow per Ass'y
Qty Range Price/Unit Ships Within
1 - 9 $56.72 4 wks
10 - 24 $54.44 4 wks
25+ $52.94 4 wks
$56.72

Availability: 4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp I.D. 31 mm
Clamp Material Aluminum
Clamp O.D. (D) 55 mm
Clamp Style Clamp Type
Clamp Width ( l ) 15 mm
Coupling Ass,y Width (L) 59.3 mm
Coupling Size 1
Substitute Part S35SFX-01122216

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team