S35SFX-00122169

Size 0 Coupling Hub. Each Coupling Require Two(2) Hubs, Two((2) Bushings and one(1) Bellow of the same size per Ass'y
Qty Range Price/Unit Ships Within
1 - 9 $50.30 8 wks
10 - 24 $48.27 8 wks
25+ $46.96 8 wks
$50.30

Availability: 9 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp I.D. 0.91 Inch
Clamp Material Aluminum
Clamp O.D. 1.81 Inch
Clamp Style Split Clamp
Clamp Width 0.59 Inch
Coupling Ass,y Width (L) 1.95 Inch
Coupling Size 0 Inch
Substitute Part S35SFXM0023043

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team