S3503Y-C060

0.25 Bore, Precison Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $27.88 4 wks
25 - 49 $23.52 4 wks
50 - 99 $21.33 4 wks
100 - 249 $20.05 6 wks
250+ Request for Quote
$27.88

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 1 PC / Not Balanced
Clamp Inside Dia. (I.D.) 0.25
Clearance Radius 0.3438
Height (A) 0.435
Material & Finish 303 Stainless St. / None
Quality Class Precision Tolerance
Set Screw Size #2-56
Strap Outside Dia. (B) 0.31
Thickness 0.13
Substitute Part S3503Y-J060

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team