S3503Y-C059
0.187 Bore, Precison Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $29.97 | 8 wks |
25 - 49 | $25.28 | 8 wks |
50 - 99 | $22.93 | 8 wks |
100 - 249 | $21.55 | 10 wks |
250+ | Request for Quote |
$29.97
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 1 PC / Not Balanced |
---|---|
Clamp Inside Dia. (I.D.) | 0.187 |
Clearance Radius | 0.3125 |
Height (A) | 0.37 |
Material & Finish | 303 Stainless St. / None |
Quality Class | Precision Tolerance |
Set Screw Size | #2-56 |
Strap Outside Dia. (B) | 0.25 |
Thickness | 0.13 |
Substitute Part | S3503Y-J059,S3503Y-C059P |