S3502Y-J153
0.1562" Bore, Commercial Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.15 | 12 wks |
25 - 49 | $11.97 | 12 wks |
50 - 99 | $10.24 | 12 wks |
100 - 249 | $8.81 | 12 wks |
250+ | Request for Quote |
$16.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | One(1) Piece |
---|---|
Clamp Inside Dia. (I.D.) | 0.1562 |
Clearance Radius | 0.297 |
Material & Finish | 416 Stainless (Hardened) |
Outside Dia. / Set Screw (B) | 1/2 /#2-56 |
Quality Class | Commercial Tolerance |
Thickness | 0.16 |
Substitute Part | S3502Y-C153 |