S3502Y-C152
0.125" Bore, Precision Tolerance Clamp
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $23.77 | 15 wks |
| 25 - 49 | $16.79 | 15 wks |
| 50 - 99 | $14.14 | 15 wks |
| 100 - 249 | $11.88 | 15 wks |
| 250+ | Request for Quote |
$23.77
Availability: 63 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Clamp Construction | One(1) Piece |
|---|---|
| Clamp Inside Dia. (I.D.) | 0.125 |
| Clearance Radius | 0.297 |
| Material & Finish | 416 Stainless (Hardened) |
| Outside Dia. / Set Screw (B) | 1/2 /#2-56 |
| Quality Class | Precision Tolerance |
| Thickness | 0.16 |
| Substitute Part | S3502Y-J152 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities