S3501Y-J079M

0.25 Bore, Commercial Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $17.34 6 wks
25 - 49 $12.04 6 wks
50 - 99 $10.07 6 wks
100 - 249 $8.4 6 wks
250+ Request for Quote
$17.34

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction One(1) Piece
Clamp Inside Dia. 0.25
Clearance Radius 0.375
Material & Finish 2024-T351 Alum/None
Outside Dia. / Set Screw 9/16/#1-72
Quality Class Commercial Tolerance
Thickness 0.125
Substitute Part S3501Y-C079M

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team