S3501Y-J078M
0.188 Bore, Commercial Tolerance Clamp
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $18.64 | 12 wks |
| 25 - 49 | $12.94 | 12 wks |
| 50 - 99 | $10.83 | 12 wks |
| 100 - 249 | $9.03 | 12 wks |
| 250+ | Request for Quote |
$18.64
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Clamp Construction | One(1) Piece |
|---|---|
| Clamp Inside Dia. | 0.188 |
| Clearance Radius | 0.375 |
| Material & Finish | 2024-T351 Alum/None |
| Outside Dia. / Set Screw | 9/16/#1-72 |
| Quality Class | Commercial Tolerance |
| Thickness | 0.125 |
| Substitute Part | S3501Y-C078M |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities