S3501Y-J071
0.125 Bore, Commercial Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.13 | 12 wks |
25 - 49 | $8.35 | 12 wks |
50 - 99 | $7.16 | 12 wks |
100 - 249 | $6.2 | 12 wks |
250+ | Request for Quote |
$11.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | One(1) Piece |
---|---|
Clamp Inside Dia. | 0.125 |
Clearance Radius | 0.375 |
Material & Finish | 2024-T351 Alum/None |
Outside Dia. / Set Screw | 5/8 /#2-56 |
Quality Class | Commercial Tolerance |
Thickness | 0.156 |
Substitute Part | S3501Y-C071 |