S3501Y-J066

0.25 Bore, Commercial Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $8.20 6 wks
25 - 49 $6.47 6 wks
50 - 99 $5.64 6 wks
100 - 249 $4.98 6 wks
250+ Request for Quote
$8.20

Availability: 95 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction One(1) Piece
Clamp Inside Dia. 0.25
Clearance Radius 0.5156
Material & Finish 2024-T351 Alum/None
Outside Dia. / Set Screw 7/8 /#6-32
Quality Class Commercial Tolerance
Thickness 0.25
Substitute Part S3501Y-C066

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team