S3501Y-J062
0.188 Bore, Commercial Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.20 | 12 wks |
25 - 49 | $6.47 | 12 wks |
50 - 99 | $5.64 | 12 wks |
100 - 249 | $4.98 | 12 wks |
250+ | Request for Quote |
$8.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | One(1) Piece |
---|---|
Clamp Inside Dia. | 0.188 |
Clearance Radius | 0.5156 |
Material & Finish | 303 St. Steel/None |
Outside Dia. / Set Screw | 7/8 /#6-32 |
Quality Class | Commercial Tolerance |
Thickness | 0.25 |
Substitute Part | S3501Y-C062 |