S3501Y-C076

0.25 Bore, Precision Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $12.40 6 wks
25 - 49 $9.37 6 wks
50 - 99 $8.04 6 wks
100 - 249 $6.98 6 wks
250+ Request for Quote
$12.40

Availability: 31 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction One(1) Piece
Clamp Inside Dia. 0.25
Clearance Radius 0.375
Material & Finish 303 St. Steel/None
Outside Dia. / Set Screw 9/16/#2-56
Quality Class Precision Tolerance
Thickness 0.156
Substitute Part S3501Y-J076

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team