S3402Y-J225
0.188 Bore, Commercial Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.23 | 10 wks |
25 - 49 | $13.82 | 10 wks |
50 - 99 | $12.13 | 10 wks |
100 - 249 | $10.76 | 12 wks |
250+ | Request for Quote |
$17.23
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 2 PC/Balanced |
---|---|
Clamp Inside Dia. | 0.188 |
Clearance Radius | 0.5156 |
Material / Finish | 303 ST. ST./None |
Outside Dia. / Set Screw | 7/8 /#6-32 |
Quality Class | Commercial Tolerance |
Thickness | 0.25 |
Substitute Part | S3402Y-C225 |