S3402Y-C235
0.188 Bore, Precision Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $24.33 | 10 wks |
25 - 49 | $18.33 | 10 wks |
50 - 99 | $15.8 | 10 wks |
100 - 249 | $13.66 | 12 wks |
250+ | Request for Quote |
$24.33
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 2 PC/Balanced |
---|---|
Clamp Inside Dia. | 0.188 |
Clearance Radius | 0.3906 |
Material / Finish | 2024-T351 Alum/None |
Outside Dia. / Set Screw | 9/16/#2-56 |
Quality Class | Precision Tolerance |
Thickness | 0.156 |
Substitute Part | S3402Y-J235 |