S3402Y-C227
0.313 Bore, Precision Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $28.36 | 10 wks |
25 - 49 | $19.93 | 10 wks |
50 - 99 | $17.19 | 10 wks |
100 - 249 | $14.86 | 12 wks |
250+ | Request for Quote |
$28.36
Availability: 33 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 2 PC/Balanced |
---|---|
Clamp Inside Dia. | 0.313 |
Clearance Radius | 0.5156 |
Material / Finish | 303 ST. ST./None |
Outside Dia. / Set Screw | 7/8 /#6-32 |
Quality Class | Precision Tolerance |
Thickness | 0.25 |
Substitute Part | S3402Y-J227 |