S3402Y-C225
0.188 Bore, Precision Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $26.05 | 6 wks |
25 - 49 | $19.58 | 6 wks |
50 - 99 | $16.88 | 6 wks |
100 - 249 | $14.56 | 8 wks |
250+ | Request for Quote |
$26.05
Availability: 20 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 2 PC/Balanced |
---|---|
Clamp Inside Dia. | 0.188 |
Clearance Radius | 0.5156 |
Material / Finish | 303 ST. ST./None |
Outside Dia. / Set Screw | 7/8 /#6-32 |
Quality Class | Precision Tolerance |
Thickness | 0.25 |
Substitute Part | S3402Y-J225 |