S3401Y-J147-6
0.437" Bore, Commercial Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.34 | 6 wks |
25 - 49 | $13.58 | 6 wks |
50 - 99 | $11.83 | 6 wks |
100 - 249 | $10.39 | 6 wks |
250+ | Request for Quote |
$17.34
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 2 PC / Balanced |
---|---|
Clamp Inside Dia. | 0.437 |
Clearance Radius | 0.5313 |
Height | 0.89 |
Material / Finish | 416 Stainless Harden |
Quality Class | Commercial Tolerance |
Set Screw Size | #6-32 |
Thickness | 0.25 |
Width | 0.636 |
Substitute Part | S3401Y-J147-6H,S3401Y-C147-6 |