S3401Y-J147-5
0.375" Bore, Commercial Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.08 | 12 wks |
25 - 49 | $13.3 | 12 wks |
50 - 99 | $11.57 | 12 wks |
100 - 249 | $10.14 | 12 wks |
250+ | Request for Quote |
$17.08
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 2 PC / Balanced |
---|---|
Clamp Inside Dia. | 0.375 |
Clearance Radius | 0.4688 |
Height | 0.781 |
Material / Finish | 416 Stainless Harden |
Quality Class | Commercial Tolerance |
Set Screw Size | #4-40 |
Thickness | 0.187 |
Width | 0.51 |
Substitute Part | S3401Y-J147-5H,S3401Y-C147-5 |