S3401Y-J147-4

0.312" Bore, Commercial Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $16.83 6 wks
25 - 49 $13.04 6 wks
50 - 99 $11.32 6 wks
100 - 249 $9.9 6 wks
250+ Request for Quote
$16.83

Availability: 15 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 2 PC / Balanced
Clamp Inside Dia. 0.312
Clearance Radius 0.4063
Height 0.687
Material / Finish 416 Stainless Harden
Quality Class Commercial Tolerance
Set Screw Size #4-40
Thickness 0.187
Width 0.42
Substitute Part S3401Y-C147-4,S3401Y-J147-4H

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team