S3401Y-J147-3S

0.25" Bore, Commercial Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $16.83 3 wks
25 - 49 $13.04 3 wks
50 - 99 $11.32 3 wks
100 - 249 $9.9 3 wks
250+ Request for Quote
$16.83

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 2 PC / Balanced
Clamp Inside Dia. 0.25
Clearance Radius 0.3438
Height 0.59
Material / Finish 303 Stainless / None
Quality Class Commercial Tolerance
Set Screw Size #3-48
Thickness 0.187
Width 0.35
Substitute Part S3401Y-C147-3S,S3401Y-J147-3SH

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team