S3401Y-J147-2S
0.187" Bore, Commercial Tolerance Clamp
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.83 | 12 wks |
25 - 49 | $13.04 | 12 wks |
50 - 99 | $11.32 | 12 wks |
100 - 249 | $9.9 | 12 wks |
250+ | Request for Quote |
$16.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clamp Construction | 2 PC / Balanced |
---|---|
Clamp Inside Dia. | 0.187 |
Clearance Radius | 0.2813 |
Height | 0.5 |
Material / Finish | 303 Stainless / None |
Quality Class | Commercial Tolerance |
Set Screw Size | #2-56 |
Thickness | 0.156 |
Width | 0.286 |
Substitute Part | S3401Y-J147-2SH,S3401Y-C147-2S |