S3401Y-C147-6S

0.437" Bore, Precision Tolerance Clamp
Qty Range Price/Unit Ships Within
1 - 24 $26.02 4 wks
25 - 49 $22.69 4 wks
50 - 99 $20.8 4 wks
100 - 249 $19.6 6 wks
250+ Request for Quote
$26.02

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clamp Construction 2 PC / Balanced
Clamp Inside Dia. 0.437
Clearance Radius 0.5313
Height 0.89
Material / Finish 303 Stainless / None
Quality Class Precision Tolerance
Set Screw Size #6-32
Thickness 0.25
Width 0.636
Substitute Part S3401Y-C147-6SH,S3401Y-J147-6S

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team